CAD model selection
Selectable products: 31
Company
Bossard Catalog
Description
BN 1940 - Eye bolts (DIN 444 B), 4.6, zinc plated blue
Bill of material
BN 1940 1111051 eye bolt B M12x50
BNARTNR
Identification
1111051
BNNORM1
DIN 444 B
BNMAT
Material
Steel 4.6
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
12.000
mm
D3
Thread core diameter
9.853
mm
P
Thread pitch
1.750
mm
L
Nominal length
50.000
mm
DA
Inner diameter of the bearing surface H9
12.000
mm
AUSFVIS
Type
Standard
B
Thread length
30.000
mm
BX1
B for L <= 125
30.000
mm
BX2
B for 125<L<=200
36.000
mm
BX3
B for L > 200
49.000
mm
X
Length of the thread run-out
4.300
mm
DK
Ball diameter max.
25.000
mm
R
Transition radius under head ~
6.000
mm
S
Across-flats-dimension max.
14.000
mm
Preview - Generation
Preview
3D
Dimension
2D