CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 257 - Lifting eye bolts (DIN 580; ~ISO 3266), C15E, plain
Bill of material
BN 257 1106910 lifting eye bolt M24
BNARTNR
Identification
1106910
BNNORM1
DIN 580
BNNORM2
~ISO 3266
BNMAT
Material
Steel C15E
BNSURFACE
Surface
plain
D
Nominal thread diameter
24.000
mm
D3
Thread core diameter
20.319
mm
P
Threaded pitch
3.000
mm
L
Nominal length ±1/2 IT 15
36.000
mm
DW
Diameter of the bearing face
50.000
mm
DK
Ring inner diameter
90.000
mm
DK1
Ring outer diameter
50.000
mm
C
Height of plate lug (or thickness of the flange or collar)
18.000
mm
G
Width of undercut
6.000
mm
DG
Clear diameter of the stitch h13
19.600
mm
H
Wing height
90.000
mm
K
Ring diameter top
20.000
mm
M
Ring diameter bottom
24.000
mm
R1
Radius 1
12.000
mm
R2
Radius 2
2.000
mm
R3
Radius 3
2.000
mm
Preview - Generation
Preview
3D
Dimension
2D