CAD model selection
Selectable products: 31
Company
Bossard Catalog
Description
BN 11899 - Eye bolts (DIN 444 B), stainless steel A4
Bill of material
BN 11899 3060992 eye bolt B M10x70
BNARTNR
Identification
3060992
BNNORM1
DIN 444 B
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
10.000
mm
D3
Thread core diameter
8.160
mm
P
Thread pitch
1.500
mm
L
Nominal length
70.000
mm
DA
Inner diameter of the bearing surface H9
10.000
mm
AUSFVIS
Type
Standard
B
Thread length
26.000
mm
BX1
B for L <= 125
26.000
mm
BX2
B for 125<L<=200
32.000
mm
BX3
B for L > 200
0.000
mm
X
Length of the thread run-out
3.800
mm
DK
Ball diameter max.
20.000
mm
R
Transition radius under head ~
4.000
mm
S
Across-flats-dimension max.
12.000
mm
Preview - Generation
Preview
3D
Dimension
2D