CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 33042 - Lifting eye bolts (DIN 580; ~ISO 3266), stainless steel A4
Bill of material
BN 33042 5818640 lifting eye bolt M10
BNARTNR
Identification
5818640
BNNORM1
DIN 580
BNNORM2
~ISO 3266
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
10.000
mm
D3
Thread core diameter
8.160
mm
P
Thread pitch
1.500
mm
L
Nominal length ±1/2 IT 15
17.000
mm
DW
Diameter of the bearing face
25.000
mm
DK
Ring inner diameter
45.000
mm
DK1
Ring outer diameter
25.000
mm
C
Height of plate lug (or thickness of the flange or collar)
8.000
mm
G
Width of undercut
3.000
mm
DG
Clear diameter of the stitch h13
7.700
mm
H
Ring height
45.000
mm
K
Ring diameter top
10.000
mm
M
Ring diameter bottom
12.000
mm
R1
Radius 1
4.000
mm
R2
Radius 2
1.000
mm
R3
Radius 3
1.000
mm
Preview - Generation
Preview
3D
Dimension
2D