CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 54209 - Clothesline hooks with metric thread and two hex nuts, steel, zinc plated blue
Bill of material
BN 54209 3058765 clothesline hook M8x80
BNARTNR
Identification
3058765
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated blue
D1
8.000
mm
P
1.250
mm
D3
6.466
mm
D2
22.000
mm
L
Nominal length
80.000
mm
S
13.000
mm
M
6.500
mm
KDM
6.647
mm
Preview - Generation
Preview
3D
Dimension
2D