CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 646 - Eye bolts blank, without thread (~DIN 444 B), stainless steel A4, clear pickled
Bill of material
BN 646 1243462 eye bolt B 10x100
BNARTNR
Identification
1243462
BNNORM1
~DIN 444 B
BNMAT
Material
Stainless steel A4
BNSURFACE
Surface
clear pickled
FORM
B
D
Nominal thread diameter
10.000
mm
L
Nominal length
100.000
mm
DA
Inner diameter of the bearing surface H9
10.000
mm
DK
Ball diameter max.
20.000
mm
R
Transition radius under head ~
4.000
mm
S
Across-flats-dimension max.
12.000
mm
Preview - Generation
Preview
3D
Dimension
2D