CAD model selection
Selectable products: 34
Company
Bossard Catalog
Description
BN 7375 - Hex stand-offs with internal and external thread, PA 6.6, black
Bill of material
BN 7375 1079387 hexagon stand-off M3x20
BNARTNR
Identification
1079387
BNMAT
Material
Polyamide PA 6.6
BNSURFACE
Surface
black
D
Nominal thread diameter
3.000
mm
D3
Thread core diameter
2.387
mm
P
Threaded pitch
0.500
mm
L
Nominal length
20.000
mm
A
8.000 mm
B
10.000
mm
S
6.000
mm
Preview - Generation
Preview
3D
Dimension
2D