CAD model selection
Selectable products: 40
Company
Bossard Catalog
Description
BN 20147 - Round head square neck bolts with hex nut (DIN 603 Mu; DIN 555 / DIN 934), 4.6 / 4.8, hot dip galvanized
Bill of material
BN 20147 3241765 round head square neck bolt M10x35
BNARTNR
Identification
3241765
BNNORM1
DIN 603
BNNORM2
DIN 555 / DIN 934
BNMAT
Material
Steel 4.6 / 4.8
BNSURFACE
Surface
hot dip galvanized
D
Nominal thread diameter
10.000
mm
D3
Thread core diameter
8.160
mm
P
Threaded pitch
1.500
mm
L
Nominal length
35.000
mm
B
Thread length
21.000
mm
BX1
B for L <= 125
26.000
mm
BX2
B for 125<L<=200
32.000
mm
BX3
B for L > 200
45.000
mm
LS
Shank length min.
0.000
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
14.000
mm
DK
Head diameter max.
24.650
mm
DS
Diameter of the unthreaded shank max.
10.000
mm
C
Height of plate lug (or thickness of the flange or collar) max.
6.600
mm
K
Head height max.
5.380
mm
RF
Radius of curvature of the lens head ~
19.200
mm
R
Transition radius under head max.
0.500
mm
R1
max.
1.500
mm
V
max.
10.580
mm
Preview - Generation
Preview
3D
Dimension
2D