CAD model selection
Selectable products: 13
Company
Bossard Catalog
Description
BN 251 - Flat head bolts with double fins with hex nut (DIN 25195; DIN 555), zinc plated blue
Bill of material
BN 251 1103741 flat head bolt with double fins M6x60
BNARTNR
Identification
1103741
BNNORM1
DIN 25195
BNNORM2
DIN 555
BNMAT
Material
Steel 4.6
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
6.000
mm
D3
Thread core diameter
4.773
mm
P
Threaded pitch
1.000
mm
L
Nominal length
60.000
mm
B
Thread length
18.000
mm
BX1
B for L <= 120
18.000
mm
BX2
B for L > 120
24.000
mm
DK
Head diameter
16.000
mm
K
Head height
3.500
mm
Preview - Generation
Preview
3D
Dimension
2D