CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 267 - Suspension lug nuts (DIN 934), steel 4.6, zinc plated blue
Bill of material
BN 267 1108689 suspension bolt M8x40
BNARTNR
Identification
1108689
BNNORM1
DIN 934
BNMAT
Material
Steel 4.6
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
8.000
mm
P
Thread pitch
1.250
mm
L
Nominal length
40
mm
B
10 mm
K
4
mm
W
23 mm
Preview - Generation
Preview
3D
Dimension
2D