CAD model selection
Selectable products: 15
Company
Bossard Catalog
Description
BN 46120 - Round head square neck bolts without hex nuts (DIN 603), 8.8, zinc plated blue
Bill of material
BN 46120 3346153 round head square neck bolt M8x35
BNARTNR
Identification
3346153
BNNORM1
DIN 603
BNMAT
Material
Steel 8.8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
8.000
mm
D3
Thread core diameter
6.466
mm
P
Threaded pitch
1.250
mm
L
Nominal length
35.000
mm
B
Thread length
23.000
mm
BX1
B for L <= 125
22.000
mm
BX2
B for 125<L<=200
28.000
mm
BX3
B for L > 200
41.000
mm
LS
Shank length min.
0.000
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
12.000
mm
DK
Head diameter max.
20.650
mm
DS
Diameter of the unthreaded shank max.
8.000
mm
C
Height of plate lug (or thickness of the flange or collar) max.
5.600
mm
K
Head height max.
4.880
mm
RF
Radius of curvature of the lens head ~
16.000
mm
R
Transition radius under head max.
0.500 mm
R1
max.
1.200
mm
V
max.
8.580
mm
Preview - Generation
Preview
3D
Dimension
2D