CAD model selection
Selectable products: 66
Company
Bossard Catalog
Description
BN 645 - Round head square neck bolts without hex nuts (DIN 603), stainless steel A2
Bill of material
BN 645 1242962 round head square neck bolt M8x70
BNARTNR
Identification
1242962
BNNORM1
DIN 603
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
8.000
mm
D3
Thread core diameter
6.466
mm
P
Threaded pitch
1.250
mm
L
Nominal length
70.000
mm
B
Thread length
22.000
mm
BX1
B for L <= 125
22.000
mm
BX2
B for 125<L<=200
28.000
mm
BX3
B for L > 200
41.000
mm
LS
Shank length min.
41.750
mm
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
48.000
mm
DK
Head diameter max.
20.650
mm
DS
Diameter of the unthreaded shank max.
8.000
mm
C
Height of the washer-faced portion (or thickness of the flange or collar) max.
5.600
mm
K
Head height max.
4.880
mm
RF
Radius of curvature of the lens head ~
16.000
mm
R
Transition radius under head max.
0.500
mm
R1
max.
1.200
mm
V
max.
8.580
mm
Preview - Generation
Preview
3D
Dimension
2D