CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 108 - Hex nuts ~0,8d (DIN 934), cl. 6, plain
Bill of material
BN 108 1087851 hex nut M2
BNARTNR
Identification
1087851
BNNORM1
DIN 934
BNMAT
Material
Steel 6
BNSURFACE
Surface
plain
D
Nominal thread diameter
2.000
mm
D1
Thread core diameter
1.567
mm
P
Thread pitch
0.400
mm
D2
Diameter min.
3.200
mm
E
Width across corners min.
4.320
mm
M
Total height
1.600
mm
S
Width across flats
4.000
mm
Preview - Generation
Preview
3D
Dimension
2D