CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 109 - Hex nuts ~0,8d (DIN 934), cl. 6, zinc plated blue
Bill of material
BN 109 1088181 hex nut M1.7
BNARTNR
Identification
1088181
BNNORM1
DIN 934
BNMAT
Material
Steel 6
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
1.700
mm
D1
Thread core diameter
1.321
mm
P
Thread pitch
0.350
mm
D2
Diameter min.
2.700
mm
E
Width across corners min.
3.820
mm
M
Total height
1.400
mm
S
Width across flats
3.500
mm
Preview - Generation
Preview
3D
Dimension
2D