CAD model selection
Selectable products: 23
Company
Bossard Catalog
Description
BN 115 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, plain
Bill of material
BN 115 1089102 hex nut M16
BNARTNR
Identification
1089102
BNNORM1
DIN 934
BNNORM2
~ISO 4032
BNMAT
Material
Steel 8
BNSURFACE
Surface
plain
D
Nominal thread diameter
16.000
mm
D1
Thread core diameter
13.835
mm
P
Thread pitch
2.000
mm
D2
Diameter min.
22.200
mm
E
Width across corners min.
26.750
mm
M
Total height
13.000
mm
S
Width across flats
24.000
mm
Preview - Generation
Preview
3D
Dimension
2D