CAD model selection
Selectable products: 18
Company
Bossard Catalog
Description
BN 20237 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated with thicklayer passivation
Bill of material
BN 20237 3370095 hex nut M14
BNARTNR
Identification
3370095
BNNORM1
DIN 934
BNNORM2
~ISO 4032
BNMAT
Material
Steel 8
BNSURFACE
Surface
zinc plated with thicklayer passivation
D
Nominal thread diameter
14.000
mm
D1
Thread core diameter
11.835
mm
P
Thread pitch
2.000
mm
D2
Diameter min.
20.200
mm
E
Width across corners min.
24.490
mm
M
Total height
11.000
mm
S
Width across flats
22.000
mm
Preview - Generation
Preview
3D
Dimension
2D