CAD model selection
Selectable products: 2
Company
Bossard Catalog
Description
BN 20539 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, zinc plated blue with CresaCoat® C 313 Silver
Bill of material
BN 20539 3571822 hex nut M10
BNARTNR
Identification
3571822
BNNORM1
DIN 934
BNNORM2
~ISO 4032
BNMAT
Material
Steel 8
BNSURFACE
Surface
zinc plated blue with CresaCoat® C 313 Silver
D
Nominal thread diameter
10.000
mm
D1
Thread core diameter
8.376
mm
P
Thread pitch
1.500
mm
D2
Diameter min.
15.300
mm
E
Width across corners min.
18.900
mm
M
Total height
8.000
mm
S
Width across flats
17.000
mm
Preview - Generation
Preview
3D
Dimension
2D