CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 122 - Hex nuts ~0,8d (DIN 934), cl. 12, black
Bill of material
BN 122 1090178 hex nut M12
BNARTNR
Identification
1090178
BNNORM1
DIN 934
BNMAT
Material
Steel 12
BNSURFACE
Surface
black
D
Nominal thread diameter
12.000
mm
D1
Thread core diameter
10.106
mm
P
Thread pitch
1.750
mm
D2
Diameter min.
17.200
mm
E
Width across corners min.
21.100
mm
M
Total height
10.000
mm
S
Width across flats
19.000
mm
Preview - Generation
Preview
3D
Dimension
2D