CAD model selection
Selectable products: 23
Company
Bossard Catalog
Description
BN 123 - Hex jam nuts ~0,5d (DIN 439 B, ~ISO 4035), cl. 04, plain
Bill of material
BN 123 1090372 hex jam nut B M16
BNARTNR
Identification
1090372
BNNORM1
DIN 439 B
BNNORM2
~ISO 4035
BNMAT
Material
Steel 04
BNSURFACE
Surface
plain
D
Nominal thread diameter
16.000
mm
D1
Thread core diameter
13.835
mm
P
Threaded pitch
2.000
mm
M
Overall height
8.000
mm
S
Width across flats
24.000
mm
Preview - Generation
Preview
3D
Dimension
2D