CAD model selection
Selectable products: 23
Company
Bossard Catalog
Description
BN 124 - Hex jam nuts ~0,5d (DIN 439 B, ~ISO 4035), cl. 04, zinc plated blue
Bill of material
BN 124 1090690 hex jam nut B M10
BNARTNR
Identification
1090690
BNNORM1
DIN 439 B
BNNORM2
~ISO 4035
BNMAT
Material
Steel 04
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
10.000
mm
D1
Thread core diameter
8.376
mm
P
Thread pitch
1.500
mm
M
Total height
5.000
mm
S
Width across flat
17.000
mm
Preview - Generation
Preview
3D
Dimension
2D