CAD model selection
Selectable products: 17
Company
Bossard Catalog
Description
BN 125 - Hex jam nuts ~0,5d (DIN 439 B, ~ISO 4035), cl. 04, zinc plated yellow
Bill of material
BN 125 1090852 hex jam nut B M8
BNARTNR
Identification
1090852
BNNORM1
DIN 439 B
BNNORM2
~ISO 4035
BNMAT
Material
Steel 04
BNSURFACE
Surface
zinc plated yellow
D
Nominal thread diameter
8.000
mm
D1
Thread core diameter
6.647
mm
P
Thread pitch
1.250
mm
M
Total height
4.000
mm
S
Width across flat
13.000
mm
Preview - Generation
Preview
3D
Dimension
2D