CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 131 - Hex nuts ~1d (UNI 5587; ~ISO 4033; VSM 13756), cl. 6, zinc plated blue
Bill of material
BN 131 1091611 hex nut M5
BNARTNR
Identification
1091611
BNNORM1
UNI 5587
BNNORM2
~ISO 4033
BNNORM3
BNMAT
Material
Steel 6
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
5.000
mm
D1
Screw core diameter
4.134
mm
P
Pitch of bolt
0.800
mm
D2
Diameter min.
8.000
mm
S
Width across flat max.
8.000
mm
E
Width across corners min.
8.870
mm
M
Total height max.
5.000
mm
Preview - Generation
Preview
3D
Dimension
2D