CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 634 - Hex cap nuts low type (DIN 917), stainless steel A4
Bill of material
BN 634 1242202 hex cap nut low type M8
BNARTNR
Identification
1242202
BNNORM1
DIN 917
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
8.000
mm
D1
Thread core diameter
6.647
mm
P
Threaded pitch
1.250
mm
DA
Inner diameter of installation face max.
8.750
mm
DW
Diameter of the washer face min.
11.300
mm
X
Length of the thread run-out max.
1.870
mm
G2
Undercut length as of M12
0.000
mm
M
Overall height max.
12.000
mm
R
Radius ~
15.000
mm
S
Across-flats-dimension max.
13.000
mm
T
Thread depth max.
9.790
mm
Preview - Generation
Preview
3D
Dimension
2D