CAD model selection
Selectable products: 14
Company
Bossard Catalog
Description
BN 133 - Hex nuts ~1d (UNI 5587; ~ISO 4033), cl. 8, zinc plated blue
Bill of material
BN 133 1091808 hex nut M10
BNARTNR
Identification
1091808
BNNORM1
UNI 5587
BNNORM2
~ISO 4033
BNMAT
Material
Steel 8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
10.000
mm
D1
Screw core diameter
8.376
mm
P
Pitch of bolt
1.500
mm
D2
Diameter min.
17.000
mm
E
Width across corners min.
18.900
mm
M
Total height max.
10.000
mm
S
Width across flat max.
17.000
mm
Preview - Generation
Preview
3D
Dimension
2D