CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 135 - Hex nuts ~0,8d metric fine thread (DIN 934; ~ISO 8673), cl. 6, zinc plated blue
Bill of material
BN 135 1091948 hex nut M4x0.5
BNARTNR
Identification
1091948
BNNORM1
DIN 934
BNNORM2
~ISO 8673
BNMAT
Material
Steel 6
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
4.000
mm
D1
Thread core diameter
3.459
mm
P
Thread pitch
0.500
mm
D2
Diameter min.
5.800
mm
E
Width across corners min.
7.660
mm
M
Total height
3.200
mm
S
Width across flats
7.000
mm
Preview - Generation
Preview
3D
Dimension
2D