CAD model selection
Selectable products: 15
Company
Bossard Catalog
Description
BN 140 - Hex nuts ~0,8d with UNC thread (UNC; ~DIN 934), cl. 8 / Grade 5, zinc plated blue
Bill of material
BN 140 1093592 hex nut 15.875
BNARTNR
Identification
1093592
BNNORM1
UNC
BNNORM2
~DIN 934
BNMAT
Material
Steel 8 / Grade 5
BNSURFACE
Surface
zinc plated blue
DZOLL
Nominal thread diameter
5/8"
D
Nominal thread diameter
15.87500
mm
M
Total height
14.200
mm
SZOLL
Width across flats
15/16"
S
Width across flats
23.800
mm
Preview - Generation
Preview
3D
Dimension
2D