CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 14002 - Heavy hex nuts HV for heavy hex head bolts HV
Bill of material
BN 14002 9100335 heavy hex nut HV M22
BNARTNR
Article number
9100335
BNNORM1
EN 14399-4
BNNORM2
FRIEDBERG
BNMAT
Material
Steel 10
BNSURFACE
Surface
hot dip galvanized, nut lubricated k-class: K1
D
Nominal thread diameter
22
mm
D1
Thread core diameter
19.294
mm
P
Thread pitch
2.500
mm
D2
Diameter min.
34.000
mm
E
Width across corners min.
39.550
mm
M
Overall height max.
18.000
mm
S
Across-flats-dimension max.
36.000
mm
Preview - Generation
Preview
3D
Dimension
2D