CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 1402 - Hex cap nuts low type (~DIN 917), brass, plain
Bill of material
BN 1402 1161148 hex cap nut M5
BNARTNR
Identification
1161148
BNNORM1
~DIN 917
BNMAT
Material
Brass
BNSURFACE
Surface
plain
D
Nominal thread diameter
5.000
mm
D1
Thread core diameter
4.134
mm
P
Threaded pitch
0.800
mm
DA
Inner diameter of installation face max.
5.750
mm
DW
Diameter of the washer face min.
6.900
mm
X
Length of the thread run-out max.
1.200
mm
M
Overall height max.
7.000
mm
R
Radius ~
10.000
mm
S
Across-flats-dimension max.
8.000
mm
T
Thread depth max.
5.440
mm
Preview - Generation
Preview
3D
Dimension
2D