CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 142 - Hex nuts ~0,8d with UNF thread (UNF; ~DIN 934), cl. 8 / Grade 5, zinc plated blue
Bill of material
BN 142 1093843 hex nut 12.7
BNARTNR
Identification
1093843
BNNORM1
UNF
BNNORM2
~DIN 934
BNMAT
Material
Steel 8 / Grade 5
BNSURFACE
Surface
zinc plated blue
DZOLL
Nominal thread diameter
1/2"
D
Nominal thread diameter
12.70000
mm
M
Total height
11.400
mm
SZOLL
Width across flats
3/4"
S
Width across flats
19.000
mm
Preview - Generation
Preview
3D
Dimension
2D