CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 14307 - Hex nuts ~3d, A2, stainless steel A2
Bill of material
BN 14307 1295365 hexagon nut M10
BNARTNR
Identification
1295365
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
10.000
mm
D1
Thread core diameter
8.376
mm
P
Thread pitch
1.500
mm
E
Width across corners min.
18.900
mm
M
Total height
30.000
mm
S
Width across flats
17.000
mm
Preview - Generation
Preview
3D
Dimension
2D