CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 144 - Hex nuts ~0,8d pipe thread (~DIN 934; ~ISO 4033), steel 6, zinc plated blue
Bill of material
BN 144 1094068 hex nut 20.955
BNARTNR
Identification
1094068
BNNORM1
~DIN 934
BNNORM2
~ISO 4033
BNMAT
Material
Steel 6
BNSURFACE
Surface
zinc plated blue
DZOLL
Nominal thread diameter
G 1/2
D
Nominal thread diameter
20.955
mm
M
Total height
19.000
mm
S
Width across flats
32.000
mm
Preview - Generation
Preview
3D
Dimension
2D