CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 151 - Hex domed cap nuts (Acorn nuts) (DIN 1587), cl. 6, chromium plated polished
Bill of material
BN 151 1093061 hex domed cap nut M6
BNARTNR
Identification
1093061
BNNORM1
DIN 1587
BNMAT
Material
Steel 6
BNSURFACE
Surface
chromium plated polished
D
Nominal thread diameter
6.000
mm
D1
Thread core diameter
4.917
mm
P
Threaded pitch
1.000
mm
DA
Inner diameter of installation face max.
6.750
mm
DH
Diameter max.
9.500
mm
DW
Diameter of the washer face min.
8.900
mm
X
Length of the thread run-out
2.000
mm
G2
Undercut length as of M12
0.000
mm
M
Overall height max.
12.000
mm
M1
Wrenching height max.
5.000
mm
S
Across-flats-dimension max.
10.000
mm
T
Thread depth min.
7.710
mm
Preview - Generation
Preview
3D
Dimension
2D