CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 155 - Hex cap nuts low type (DIN 917), cl. 6, chromium plated polished
Bill of material
BN 155 1093363 hex cap nut M5
BNARTNR
Identification
1093363
BNNORM1
DIN 917
BNMAT
Material
Steel 6
BNSURFACE
Surface
chromium plated polished
D
Nominal thread diameter
5.000
mm
D1
Thread core diameter
4.134
mm
P
Threaded pitch
0.800
mm
DA
Inner diameter of installation face max.
5.750
mm
DW
Diameter of the washer face min.
6.800
mm
X
Length of thread run-out max.
1.200
mm
G2
Undercut length as of M12
0.000 mm
M
Overall height max.
7.000
mm
R
Radius ~
10.000
mm
S
Across-flats-dimension max.
8.000
mm
T
Thread depth max.
5.440
mm
Preview - Generation
Preview
3D
Dimension
2D