CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 1999 - Hex nuts type 1 (ISO 4032; ~DIN 934), cl. 8, hot dip galvanized
Bill of material
BN 1999 2051451 hex nut M10
BNARTNR
Identification
2051451
BNNORM1
ISO 4032
BNNORM2
~DIN 934
BNMAT
Material
Steel 8
BNSURFACE
Surface
hot dip galvanized
D
Nominal thread diameter
10.000
mm
D1
Thread core diameter
8.376
mm
P
Thread pitch
1.500
mm
D2
Diameter min.
14.600
mm
E
Width across corners min.
17.770
mm
M
Total height max.
8.400
mm
S
Width across flat max.
16.000
mm
Preview - Generation
Preview
3D
Dimension
2D