CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 21202 - Hex nuts type 1
Bill of material
BN 21202 3641627 hex nut M10
BNARTNR
Identification
3641627
BNNORM1
ISO 4032
BNNORM2
~DIN 934
BNMAT
Material
Steel 8
BNSURFACE
Surface
Zinc flake coated ISO 10683/flZnL/nc/480h/C (µ=0.12-0.18)
D
Nominal thread diameter
10.000
mm
D1
Thread core diameter
8.376
mm
P
Thread pitch
1.500
mm
D2
Diameter min.
14.600
mm
E
Width across corners min.
17.770
mm
M
Overall height max.
8.400
mm
S
Width across flat max.
16.000
mm
Preview - Generation
Preview
3D
Dimension
2D