CAD model selection
Selectable products: 18
Company
Bossard Catalog
Description
BN 311 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), cl. 8, black
Bill of material
BN 311 1266683 hex nut M36
BNARTNR
Identification
1266683
BNNORM1
DIN 934
BNNORM2
~ISO 4032
BNMAT
Material
Steel 8 heat-treated
BNSURFACE
Surface
black
D
Nominal thread diameter
36.000
mm
D1
Thread core diameter
31.670
mm
P
Thread pitch
4.000
mm
D2
Diameter min.
51.100
mm
E
Width across corners min.
60.790
mm
M
Total height
29.000
mm
S
Width across flats
55.000
mm
Preview - Generation
Preview
3D
Dimension
2D