CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 3711 - Hex nuts for electronic applications metric fine thread, brass, nickel plated
Bill of material
BN 3711 1986236 hex nut M10x0.75
BNARTNR
Identification
1986236
BNMAT
Material
Brass
BNSURFACE
Surface
nickel plated
D
Nominal thread diameter
10.000
mm
D1
Thread core diameter
9.188
mm
P
Thread pitch
0.750
mm
E
Width across corners min.
18.900
mm
M
Total height
3.000
mm
S
Width across flats
13.000
mm
Preview - Generation
Preview
3D
Dimension
2D