CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 3712 - Hex jam nuts ~0,5d metric fine left hand thread (DIN 439 B), cl. 04, zinc plated blue
Bill of material
BN 3712 1987720 hex jam nut B M16x1.5
BNARTNR
Identification
1987720
BNNORM1
DIN 439 B
BNMAT
Material
Steel 04
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
16.000
mm
D1
Thread core diameter
14.376
mm
P
Thread pitch
1.500
mm
M
Total height
8.000
mm
S
Width across flat
24.000
mm
Preview - Generation
Preview
3D
Dimension
2D