CAD model selection
Selectable products: 20
Company
Bossard Catalog
Description
BN 137 - Hex nuts ~0,8d metric fine thread (DIN 934; ~ISO 8673), cl. 8, zinc plated blue
Bill of material
BN 137 1429493 hex nut M18x1.5
BNARTNR
Identification
1429493
BNNORM1
DIN 934
BNNORM2
~ISO 8673
BNMAT
Material
Steel 8
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
18.000
mm
D1
Thread core diameter
16.376
mm
P
Thread pitch
1.500
mm
D2
Diameter min.
25.300
mm
E
Width across corners min.
29.560
mm
M
Total height
15.000
mm
S
Width across flats
27.000
mm
Preview - Generation
Preview
3D
Dimension
2D