CAD model selection
Selectable products: 15
Company
Bossard Catalog
Description
BN 1207 - Hex jam nuts ~0,5d metric fine thread (DIN 439 B, ~ISO 8675), cl. 04, zinc plated blue
Bill of material
BN 1207 1141546 hex jam nut B M12x1
BNARTNR
Identification
1141546
BNNORM1
DIN 439 B
BNNORM2
~ISO 8675
BNMAT
Material
Steel 04
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
12.000
mm
D1
Thread core diameter
10.917
mm
P
Thread pitch
1.000
mm
M
Total height
6.000
mm
S
Width across flat
19.000
mm
Preview - Generation
Preview
3D
Dimension
2D