CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 1973 - Hex flange nuts (DIN 6923; EN 1661), steel 8, zinc plated yellow
Bill of material
BN 1973 1398938 hex flange nut M8
BNARTNR
Identification
1398938
BNNORM1
DIN 6923
BNNORM2
EN 1661
BNMAT
Material
Steel 8
BNSURFACE
Surface
zinc plated yellow
D
Nominal thread diameter
8.000
mm
D1
Thread core diameter
6.647
mm
P
Threaded pitch
1.250
mm
C
Flange thickness min.
1.200
mm
DA
Outer diameter thread chamfer min.
8.000
mm
DC
Flange diameter max.
17.900
mm
DW
Diameter of the bearing face min.
15.800
mm
M
Overall height max.
8.000
mm
S
Across-flats-dimension max.
13.000
mm
R
Radius max.
0.480
mm
Preview - Generation
Preview
3D
Dimension
2D