CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 20241 - Hex flange nuts (DIN 6923; EN 1661), steel 8, zinc plated with thick layer passivation
Bill of material
BN 20241 3370950 hex flange nut M10
BNARTNR
Identification
3370950
BNNORM1
DIN 6923
BNNORM2
EN 1661
BNMAT
Material
Steel 8
BNSURFACE
Surface
zinc plated with thick layer passivation
D
Nominal thread diameter
10.000
mm
D1
Thread core diameter
8.376
mm
P
Threaded pitch
1.500
mm
C
Flange thickness min.
1.500
mm
DA
Outer diameter thread chamfer min.
10.000
mm
DC
Flange diameter max.
21.800
mm
DW
Diameter of the bearing face min.
19.600
mm
M
Overall height max.
10.000
mm
S
Across-flats-dimension max.
15.000
mm
R
Radius max.
0.600
mm
Preview - Generation
Preview
3D
Dimension
2D