CAD model selection
Selectable products: 18
Company
Bossard Catalog
Description
BN 505 - Hex nuts ~0,8d (~DIN 934; ~ISO 4032), brass, nickel plated
Bill of material
BN 505 1195417 hex nut M5
BNARTNR
Identification
1195417
BNNORM1
~DIN 934
BNNORM2
~ISO 4032
BNMAT
Material
Brass
BNSURFACE
Surface
nickel plated
D
Nominal thread diameter
5.000
mm
D1
Thread core diameter
4.134
mm
P
Threaded pitch
0.800
mm
D2
Diameter min.
6.800
mm
E
Width across corners min.
8.790
mm
M
Total height
4.000
mm
S
Width across flats
8.000
mm
Preview - Generation
Preview
3D
Dimension
2D