CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 2586 - Hex nuts type 1 (ISO 4032; ~DIN 934), stainless steel A4
Bill of material
BN 2586 2050919 hex nut type 1 M12
BNARTNR
Identification
2050919
BNNORM1
ISO 4032
BNNORM2
~DIN 934
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
12.000
mm
D1
Thread core diameter
10.106
mm
P
Thread pitch
1.750
mm
D2
Diameter min.
16.600
mm
E
Width across corners min.
20.030
mm
M
Total height max.
10.800
mm
S
Width across flat max.
18.000
mm
Preview - Generation
Preview
3D
Dimension
2D