CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 20442 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A4-80, stainless steel A4-80
Bill of material
BN 20442 3502838 hexagon nut M12
BNARTNR
Identification
3502838
BNNORM1
DIN 934
BNNORM2
~ISO 4032
BNMAT
Material
Stainless steel A4-80
D
Nominal thread diameter
12.000
mm
D1
Thread core diameter
10.106
mm
P
Thread pitch
1.750
mm
D2
Diameter min.
17.100
mm
E
Width across corners min.
21.100
mm
M
Total height
10.000
mm
S
Width across flats
19.000
mm
Preview - Generation
Preview
3D
Dimension
2D