CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 33000 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A2, stainless steel A2, Delta-Seal silver
Bill of material
BN 33000 5808820 hexagon nut M10
BNARTNR
Identification
5808820
BNNORM1
DIN 934
BNNORM2
~ISO 4032
BNMAT
Material
Stainless steel A2
BNSURFACE
Surface
Delta-Seal silber
D
Nominal thread diameter
10.000
mm
D1
Thread core diameter
8.376
mm
P
Thread pitch
1.500
mm
D2
Diameter min.
15.300
mm
E
Width across corners min.
18.900
mm
M
Total height
8.000
mm
S
Width across flat
17.000
mm
Preview - Generation
Preview
3D
Dimension
2D