CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 33023 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A2, stainless steel A2 zinc plated
Bill of material
BN 33023 5813870 hexagon nut M5
BNARTNR
Identification
5813870
BNNORM1
DIN 934
BNNORM2
~ISO 4032
BNMAT
Material
Stainless steel A2
BNSURFACE
Surface
zinc plated blue
D
Nominal thread diameter
5.000
mm
D1
Thread core diameter
4.134
mm
P
Thread pitch
0.800
mm
D2
Diameter min.
7.200
mm
E
Width across corners min.
8.790
mm
M
Total height
4.000
mm
S
Width across flats
8.000
mm
Preview - Generation
Preview
3D
Dimension
2D