CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 628 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A2, stainless steel A2
Bill of material
BN 628 1241494 hexagon nut M6
BNARTNR
Identification
1241494
BNNORM1
DIN 934
BNNORM2
~ISO 4032
BNMAT
Material
Stainlesssteel nut A2
D
Nominal thread diameter
6.000
mm
D1
Thread core diameter
4.917
mm
P
Thread pitch
1.000
mm
D2
Diameter min.
9.000
mm
E
Width across corners min.
11.050
mm
M
Total height
5.000
mm
S
Width across flat
10.000
mm
Preview - Generation
Preview
3D
Dimension
2D