CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 629 - Hex nuts ~0,8d (DIN 934; ~ISO 4032), A4, stainless steel A4
Bill of material
BN 629 1241672 hexagon nut M8
BNARTNR
Identification
1241672
BNNORM1
DIN 934
BNNORM2
~ISO 4032
BNMAT
Material
Stainless steel A4
D
Nominal thread diameter
8.000
mm
D1
Thread core diameter
6.647
mm
P
Thread pitch
1.250
mm
D2
Diameter min.
11.700
mm
E
Width across corners min.
14.380
mm
M
Total height
6.500
mm
S
Width across flats
13.000
mm
Preview - Generation
Preview
3D
Dimension
2D