CAD model selection
Selectable products: 21
Company
Bossard Catalog
Description
BN 630 - Hex jam nuts ~0,5d (DIN 439 B; ~ISO 4035), A2, stainless steel A2
Bill of material
BN 630 1241877 hexagon jam nut B M10
BNARTNR
Identification
1241877
BNNORM1
DIN 439 B
BNNORM2
~ISO 4035
BNMAT
Material
Stainless steel A2
D
Nominal thread diameter
10.000
mm
D1
Thread core diameter
8.376
mm
P
Threaded pitch
1.500
mm
M
Total height
5.000
mm
S
Width across flats
17.000
mm
Preview - Generation
Preview
3D
Dimension
2D